Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Șuruburi cu filet parțial

 (7 Produse)

Listă Grilă

Shoulder Screws - Hex Socket Head

În stoc În producție

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Pan Head

În stoc În producție

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Slot Head

În stoc În producție

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șurub cu filet parțial - cap bombat

În stoc În producție

Această gamă de șuruburi cu filet parțial dispune de un cap bombat și acționare hexagonală. Acționările hexagonale sunt ideale pentru asamblarea de precizie și sunt perfect de utilizat acolo unde este disponibilă o suprafață mai mică.

Sunt fabricate din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară pentru aplicații în construcții și auto.

  • Material: oțel inoxidabil
  • AISI 303, 1, 4305
  • Rezistență la întindere: 550 N/mm²
  • Rezistență minimă la deformare: 190 N/mm²

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi anti-vibrație

În stoc În producție

Aceste șuruburi cu filet parțial și cap în cruce sunt folosite în combinație cu garniturile antivibrație din seria VG.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu filet parțial - cap cu profil foarte redus

În stoc În producție

Această gamă de șuruburi cu filet parțial dispune de un cap extrem de mic și acționare hexagonală. Dimensiunile înălțimii capului acestor șuruburi cu profil foarte mic este de aproximativ 1/3 din cele ale șuruburilor normale cu filet parțial. Acționările hexagonale sunt ideale pentru asamblarea de precizie și sunt perfect de utilizat acolo unde este disponibilă o suprafață mai mică.

Sunt fabricate din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară pentru aplicații în construcții și auto. Aceste șuruburi sunt potrivite pentru aplicații farmaceutice și alte aplicații.

  • Material: oțel inoxidabil
  • AISI 303, 1, 4305
  • Rezistență la întindere: 550 N/mm²
  • Rezistență minimă la deformare: 190 N/mm²

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

șuruburi aerisite cu filet parțial - cap bombat

În stoc În producție

Șuruburile aerisite cu filet parțial sunt elemente de fixare cu caracteristici de aerisire care permit gazelor prinse în partea inferioară a găurii filetate să iasă prin miez. Acest lucru asigură fluxul de aer într-o aplicație sau ansamblu pentru a preveni căldura sau umezeala. Șuruburile sunt folosite des pentru sistemele HV și UHV, deoarece caracteristica de aerisire centrală reduce scurgerile virtuale din sistemele de vid înalt.

Această gamă de șuruburi aerisite cu filet parțial dispune de un cap bombat și acționare hexagonală. Designul cu aerisire al acestor șuruburi permite un flux de aer controlat, făcându-le ideale pentru aplicații în care o ventilație adecvată este crucială. Caracteristica cu guler a acestor șuruburi oferă o suprafață suplimentară pentru o aderență îmbunătățită.

Ideal de utilizat în incinte, carcase și utilaje sigilate. Sunt fabricate din oțel inoxidabil.

  • Material: oțel inoxidabil
  • AISI 304, 1.4301
  • Clasa de rezistență: 50

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)