Hook & Catch Door Holders consist of two parts, a T-shaped hook that fits into a keeper. This is commonly used to hold trailer doors and windows open.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Diameter | Hook Plate Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 6,7258 - R 14,8341 | 3974 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
||||||||
R 8,7994 - R 19,4332 | 3577 In stock - Delivery conditions may apply, visit our FAQs |
0.122 in
3.1 mm
|
1.024 in
26.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue