For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(4 product groups)
ANSI raised face flange protectors or flange covers as they are commonly known as, are the perfect solution for protecting your flanges from damage caused by dirt, dust, and other contaminants. Our high-quality flange protectors provide a secure and reliable seal, preventing debris from entering the system and causing damage to your equipment. Easy to install, they are perfect for protecting flanges during storage, transportation, or during installation. The protectors can be easily removed once the equipment is ready for use, ensuring a quick and hassle-free installation process.
Our ANSI flange covers and protectors are designed to meet the American National Standards Institute (ANSI) specifications, ensuring a perfect fit for your raised face flanges. The protectors are made from durable and lightweight materials that offer superior protection against corrosion, UV radiation, and extreme weather conditions.
Often used in industries such as oil and gas and chemical and pharmaceutical industries. they provide a cost-effective solution for protecting your equipment and ensuring the longevity of your system.
Check out our Guide to Flanges for more information about our range of flanges.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protectors provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.
Requires no fasteners.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Raised-face Flange Protectors have a simple push-in design for easy fitting. They feature flexible fins that ensure a snug fit into the bore, every single time.
These flange protectors protect raised face against dirt, moisture, paint and sandblasting. They require no fasteners for fitting.
Part fits 150, 300, 600, 900, 1500 and 250 pound (lb) flanges. Suitable for ANSI and DIN flanges.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
Studded Raised Face Flange Protectors quickly fit into bolt holes on a pipe or valve flange. They are easy to install without the need for any fasteners.
To select a suitable flange protector; measure both the outside diameter and bolt circle diameter on your flange, then select the accordingly sized protector.
This range of flange protectors are weather and petroleum resistant. They meet ANSI B16.5 and API specifications. They are suitable for use on ASA and BS1560 flanges.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue