Menu Search

Cable Clamp Clip On 2.0 mm 3.0 mm PA Natural

This plug-in clamps have a split design that allows bundles to be loaded by separating the clip at the base. The bundle is held securely in place; removable only by removing the clip. This will hold a maximum cable bundle diameter of 5 mm | .197 in. They are mounted into a 6.4 mm | .250 in hole diameter in a 2 - 3 mm | .079 - .118 in maximum panel thickness.
Item code:

SRC-1-01

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1586
10000 - 24999 $0.1442
25000 + $0.1319
Standard pack: 1000

Order in multiple of 1000

Total price:

$158.60

1000 x $0.1586

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.197 in
Compatible Hole Diameter 0.248 in
Compatible Panel Thickness Range 0.079 - 0.118 in
Maximum Compatible Cable Diameter 0.197 in
Maximum Compatible Panel Thickness 0.118 in
Maximum Operating Temperature 185 °F
Minimum Compatible Panel Thickness 0.079 in
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Overall Height 0.878 in
Overall Width 0.157 in
Color Natural
Full Material Polyamide 6.6
Material PA
Material Flammability Standard UL94 V-2
Mounting Method Push In

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us