Quantity | Unit price |
---|---|
1000 - 9999 | $0.1808 |
10000 - 24999 | $0.1643 |
25000 + | $0.1506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 0.8 - 2 mm |
---|---|
Compatible Panel Thickness Range | 0.031 - 0.078 in |
Inside Height | 9.9 mm |
Inside Height | 0.390 in |
Inside Width | 11.2 mm |
Inside Width | 0.440 in |
Maximum Compatible Panel Thickness | 2 mm |
Maximum Compatible Panel Thickness | 0.078 in |
Maximum Panel Thickness | 2 mm |
Maximum Panel Thickness | 0.078 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Length | 17.8 mm |
Overall Length | 0.700 in |
Overall Width | 15.5 mm |
Overall Width | 0.610 in |
Panel Thickness Range | 0.8 - 2 mm |
Panel Thickness Range | 0.031 - 0.078 in |
Square Size | 5.5 mm |
Square Size | 0.217 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Square |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue