Quantity | Unit price |
---|---|
1000 - 9999 | $0.3638 |
10000 - 24999 | $0.2711 |
25000 + | $0.2485 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 12.7 mm |
---|---|
Base Length | 0.500 in |
Base Width | 12.7 mm |
Base Width | 0.500 in |
Height | 7.4 mm |
Height | 0.290 in |
Inside Height | 3 mm |
Inside Height | 0.120 in |
Inside Width | 6.6 mm |
Inside Width | 0.260 in |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Base Material | Acrylic-Based Adhesive |
Color | Natural |
Fitting Style | Adhesive |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular;Micro |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue