Quantity | Unit price |
---|---|
1000 - 9999 | $0.2717 |
10000 - 24999 | $0.2605 |
25000 + | $0.2507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 19.1 mm |
---|---|
Base Length | 0.750 in |
Base Width | 19.1 mm |
Base Width | 0.750 in |
Height | 13.3 mm |
Height | 0.525 in |
Inside Height | 6.4 mm |
Inside Height | 0.250 in |
Inside Width | 8.9 mm |
Inside Width | 0.350 in |
Overall Height | 14.1 mm |
Overall Height | 0.556 in |
Base Material | Foam |
Color | Natural |
Fitting Style | Adhesive |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular;Micro |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue