Quantity | Unit price |
---|---|
1000 - 9999 | $0.195 |
10000 - 24999 | $0.1755 |
25000 + | $0.1579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 12.7 mm |
---|---|
Base Length | 0.500 in |
Base Width | 11.9 mm |
Base Width | 0.470 in |
Height | 5.6 mm |
Height | 0.219 in |
Inside Height | 0.9 mm |
Inside Height | 0.035 in |
Inside Width | 6.4 mm |
Inside Width | 0.250 in |
Base Material | Polyurethane Foam Tape |
Color | Natural |
Fitting Style | Adhesive |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular;Side Entry;Micro |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue