Quantity | Unit price |
---|---|
1000 - 9999 | $0.6238 |
10000 - 24999 | $0.5671 |
25000 + | $0.5199 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25.1 mm |
---|---|
Base Length | 0.990 in |
Base Width | 25.1 mm |
Base Width | 0.990 in |
Inside Height | 7.1 mm |
Inside Height | 0.280 in |
Inside Width | 11.4 mm |
Inside Width | 0.450 in |
Base Material | Acrylic-Based Adhesive |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue