Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 16 mm |
---|---|
Base Length | 0.630 in |
Base Width | 15.5 mm |
Base Width | 0.610 in |
Inside Height | 4.8 mm |
Inside Height | 0.190 in |
Inside Width | 4.8 mm |
Inside Width | 0.190 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue