Quantity | Unit price |
---|---|
1000 - 9999 | $0.2483 |
10000 - 24999 | $0.2235 |
25000 + | $0.2012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25.4 mm |
---|---|
Base Length | 1.000 in |
Base Width | 12.7 mm |
Base Width | 0.500 in |
Inside Height | 5.7 mm |
Inside Height | 0.226 in |
Inside Width | 5.6 mm |
Inside Width | 0.220 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue