Quantity | Unit price |
---|---|
1000 - 4999 | $0.4021 |
5000 + | $0.3619 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Natural |
---|---|
Material | Nylon |
Mounting Method | Adhesive |
Base Length | 25.4 mm |
Base Length | 1.000 in |
Maximum Compatible Cable Diameter | 9.5 mm |
Maximum Compatible Cable Diameter | 0.375 in |
Inside Height | 9.5 mm |
Inside Height | 0.375 in |
Inside Width | 9.5 mm |
Inside Width | 0.375 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue