Quantity | Unit price |
---|---|
1 - 6 | $6.78 |
7 - 12 | $5.79 |
13 - 24 | $4.83 |
25 - 124 | $3.85 |
125 - 249 | $3.68 |
250 - 374 | $3.49 |
375 - 499 | $3.30 |
500 + | $3.10 |
Overall Diameter | 13 mm |
---|---|
Overall Diameter | 0.512 in |
Overall Length | 80 mm |
Overall Length | 3.150 in |
Overall Width | 16 mm |
Overall Width | 0.630 in |
Pin Diameter | 8 mm |
Pin Diameter | 0.315 in |
Body Material | Steel |
Material | Steel |
Pin Material | Brass |
Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue