Quantity | Unit price |
---|---|
4000 - 7999 | $0.125 |
8000 - 19999 | $0.116 |
20000 - 39999 | $0.116 |
40000 + | $0.102 |
Classification | Indicative Seal |
---|---|
Seal Type | Meter Seal |
Type | ClickLock |
Removability | Cutting tool required |
Body Material | Polycarbonate |
Insert Material | Polycarbonate |
Color | Yellow |
Strap Length | 150.0 mm |
Strap Length | 5.906 in |
Body Length | 20.0 mm |
Body Length | 0.787 in |
Body Width | 15.0 mm |
Body Width | 0.591 in |
Body Thickness | 6.5 mm |
Body Thickness | 0.256 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue