Quantity | Unit price |
---|---|
100 - 999 | $0.0735 |
1000 + | $0.0699 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 3.8 - 4.8 mm |
---|---|
Compatible Cable Diameter Range | 0.150 - 0.190 in |
Maximum Compatible Cable Diameter | 4.8 mm |
Maximum Compatible Cable Diameter | 0.190 in |
Minimum Compatible Cable Diameter | 3.8 mm |
Minimum Compatible Cable Diameter | 0.150 in |
Overall Height | 21.6 mm |
Overall Height | 0.85 in |
Ball End Type | Ball |
Color | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Twist Lock |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue