Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 6 mm |
---|---|
Base Height | 0.235 in |
Counterbore Hole Size | 6.1 mm |
Counterbore Hole Size | 0.242 in |
Length | 34.9 mm |
Length | 1.375 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Mounting Hole Center Distance | 9.5 mm |
Mounting Hole Center Distance | 0.375 in |
Mounting Hole Diameter | 3.9 mm |
Mounting Hole Diameter | 0.154 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Width | 20.2 mm |
Width | 0.795 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Number of Holes | 5 |
Type | TO-66 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue