Quantity | Unit price |
---|---|
1 - 99 | $7.7836 |
100 - 249 | $3.9001 |
250 - 499 | $1.5551 |
500 - 4999 | $0.6918 |
5000 - 9999 | $0.6568 |
10000 - 14999 | $0.6217 |
15000 + | $0.5868 |
Internal Distance Across Flats | 33 mm |
---|---|
Internal Distance Across Flats | 1.299 in |
Nominal Head Size | 36 mm |
Nominal Head Size | 1.417 in |
Overall Diameter | 54 mm |
Overall Diameter | 2.126 in |
Overall Height | 22.5 mm |
Overall Height | 0.886 in |
Threaded Length | 15 mm |
Threaded Length | 0.591 in |
Compatible Thread Sizes (All) | 1-7/8-12 |
Compatible Thread Standard (All) | UNF |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue