Quantity | Unit price |
---|---|
1 - 49 | $8.1002 |
50 - 99 | $3.2335 |
100 - 999 | $1.4401 |
1000 - 1999 | $1.3685 |
2000 - 2999 | $1.2967 |
3000 - 3999 | $1.2251 |
4000 + | $1.1519 |
Internal Distance Across Flats | 27 mm |
---|---|
Internal Distance Across Flats | 1.063 in |
Nominal Head Size | 30 mm |
Nominal Head Size | 1.181 in |
Overall Diameter | 60 mm |
Overall Diameter | 2.362 in |
Overall Height | 23 mm |
Overall Height | 0.906 in |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Compatible Thread Sizes (All) | M52 X 2.0 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue