Quantity | Unit price |
---|---|
1 - 99 | $4.4002 |
100 - 249 | $2.2001 |
250 - 499 | $0.8802 |
500 - 4999 | $0.3917 |
5000 - 9999 | $0.3718 |
10000 - 14999 | $0.3519 |
15000 + | $0.3319 |
Internal Distance Across Flats | 21 mm |
---|---|
Internal Distance Across Flats | 0.827 in |
Nominal Head Size | 24 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 30 mm |
Overall Diameter | 1.181 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Threaded Length | 10 mm |
Threaded Length | 0.394 in |
Compatible Thread Sizes (All) | M24 x 1.5 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue