Quantity | Unit price |
---|---|
1 - 499 | $4.2841 |
500 - 999 | $2.1345 |
1000 - 4999 | $0.8553 |
5000 - 49999 | $0.38 |
50000 - 99999 | $0.3618 |
100000 - 149999 | $0.3438 |
150000 + | $0.3226 |
Internal Distance Across Flats | 10 mm |
---|---|
Internal Distance Across Flats | 0.394 in |
Nominal Head Size | 13 mm |
Nominal Head Size | 0.512 in |
Overall Diameter | 19 mm |
Overall Diameter | 0.748 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Threaded Length | 10 mm |
Threaded Length | 0.394 in |
Compatible Thread Sizes (All) | 1/4-19 |
Compatible Thread Standard (All) | BSP, GAS |
Color | Yellow |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue