Quantity | Unit price |
---|---|
1 - 24 | $2.3767 |
25 - 249 | $0.9493 |
250 - 2499 | $0.4209 |
2500 - 4999 | $0.4087 |
5000 - 7499 | $0.4011 |
7500 - 9999 | $0.3786 |
10000 + | $0.3588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1-14 |
Threaded Height | 15.5 mm |
Threaded Height | 0.610 in |
Distance Across Flats | 27 mm |
Distance Across Flats | 1.062 in |
Overall Diameter | 29.6 mm |
Overall Diameter | 1.165 in |
Overall Height | 17.5 mm |
Overall Height | 0.688 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue