Quantity | Unit price |
---|
Color | Black |
---|---|
Compatible Thread Sizes (All) | 3/8-16 |
Finish | Zinc-Plated |
Fitting Style | Ribbed |
Full Material | High Density Polyethylene;Steel |
Head Shape | Rectangular |
Material | HDPE;Steel |
Threaded Center | Yes |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 14.0 mm |
Minimum Gauge Size | 0.551 in |
Compatible Tube Gauge | 14-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue