Quantity | Unit price |
---|---|
1 - 269 | $5.147 |
270 - 539 | $2.5735 |
540 - 2699 | $1.0294 |
2700 - 26999 | $0.4572 |
27000 - 53999 | $0.4345 |
54000 - 80999 | $0.4119 |
81000 + | $0.3891 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 3/4-16 |
Threaded Length | 11.2 mm |
Threaded Length | 0.440 in |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.938 in |
Overall Height | 16 mm |
Overall Height | 0.628 in |
Material | PP |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue