Quantity | Unit price |
---|---|
1 - 499 | $1.8988 |
500 - 999 | $0.9542 |
1000 - 4999 | $0.3813 |
5000 - 49999 | $0.1692 |
50000 - 99999 | $0.1612 |
100000 - 149999 | $0.1527 |
150000 + | $0.1444 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 7/16-20 |
Threaded Length | 9.9 mm |
Threaded Length | 0.390 in |
Overall Diameter | 15.7 mm |
Overall Diameter | 0.620 in |
Overall Height | 9.9 mm |
Overall Height | 0.390 in |
Material | Nylon |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue