Quantity | Unit price |
---|---|
1 - 49 | $7.515 |
50 - 99 | $3.7655 |
100 - 499 | $1.5014 |
500 - 4999 | $0.6685 |
5000 - 9999 | $0.635 |
10000 - 14999 | $0.6017 |
15000 + | $0.5665 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-5/8-12 |
Threaded Length | 19.6 mm |
Threaded Length | 0.770 in |
Overall Diameter | 47.8 mm |
Overall Diameter | 1.880 in |
Overall Height | 19.6 mm |
Overall Height | 0.770 in |
Material | Nylon |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue