Quantity | Unit price |
---|---|
1 - 41 | $5.5845 |
42 - 84 | $2.7923 |
85 - 424 | $1.1153 |
425 - 4249 | $0.4963 |
4250 - 8499 | $0.4708 |
8500 - 12799 | $0.4452 |
12800 + | $0.4214 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-3/16-12 |
Threaded Length | 17.8 mm |
Threaded Length | 0.700 in |
Overall Diameter | 38.1 mm |
Overall Diameter | 1.500 in |
Overall Height | 17.8 mm |
Overall Height | 0.701 in |
Material | Nylon |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue