Quantity | Unit price |
---|---|
1 - 499 | $3.0881 |
500 - 999 | $1.5442 |
1000 - 4999 | $0.6177 |
5000 - 49999 | $0.2757 |
50000 - 99999 | $0.2604 |
100000 - 149999 | $0.2468 |
150000 + | $0.2333 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 5/8-24 |
Threaded Length | 10 mm |
Threaded Length | 0.394 in |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.815 in |
Overall Height | 12.1 mm |
Overall Height | 0.476 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue