Quantity | Unit price |
---|---|
1 - 199 | $4.7232 |
200 - 399 | $2.3616 |
400 - 1999 | $0.9462 |
2000 - 19999 | $0.4209 |
20000 - 39999 | $0.3998 |
40000 - 59999 | $0.3786 |
60000 + | $0.3573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-1/16-14 |
Threaded Length | 13.7 mm |
Threaded Length | 0.539 in |
Overall Diameter | 33.3 mm |
Overall Diameter | 1.311 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue