Quantity | Unit price |
---|---|
1 - 149 | $5.6313 |
150 - 299 | $2.8158 |
300 - 1499 | $1.1262 |
1500 - 14999 | $0.4996 |
15000 - 29999 | $0.4754 |
30000 - 44999 | $0.4497 |
45000 + | $0.4255 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-3/16-12 |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Overall Diameter | 36.8 mm |
Overall Diameter | 1.449 in |
Overall Height | 18.7 mm |
Overall Height | 0.736 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue