Quantity | Unit price |
---|---|
1 - 249 | $4.1024 |
250 - 499 | $2.0437 |
500 - 2499 | $0.8189 |
2500 - 24999 | $0.365 |
25000 - 49999 | $0.3468 |
50000 - 74999 | $0.3286 |
75000 + | $0.3103 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 7/8-14 |
Threaded Length | 13.6 mm |
Threaded Length | 0.535 in |
Overall Diameter | 28.8 mm |
Overall Diameter | 1.134 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue