Quantity | Unit price |
---|---|
1 - 199 | $1.143 |
200 - 999 | $0.5731 |
1000 - 4999 | $0.2281 |
5000 - 9999 | $0.1017 |
10000 - 89999 | $0.0966 |
90000 - 189999 | $0.0916 |
190000 + | $0.0865 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 1/2-20 UNF,M12 x 1.5,1/4-19 BSP |
Overall Diameter | 12.3 mm |
Overall Diameter | 0.485 in |
Overall Height | 10.2 mm |
Overall Height | 0.402 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue