Quantity | Unit price |
---|---|
1 - 199 | $2.5029 |
200 - 1999 | $1.2448 |
2000 - 9999 | $0.2216 |
10000 - 19999 | $0.2115 |
20000 - 29999 | $0.1979 |
30000 - 39999 | $0.1878 |
40000 + | $0.1776 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 1-7/16-12 UNF,M33 x 2.0,M36 x 2.0,1-11.5 BSP |
Overall Diameter | 37.5 mm |
Overall Diameter | 1.475 in |
Overall Height | 13.3 mm |
Overall Height | 0.524 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue