Quantity | Unit price |
---|---|
1 - 199 | $1.5442 |
200 - 999 | $0.7674 |
1000 - 4999 | $0.3074 |
5000 - 49999 | $0.1365 |
50000 - 99999 | $0.1297 |
100000 - 149999 | $0.1229 |
150000 + | $0.1162 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 3/4-16 UNF,M16 x 1.5,M20 x 1.5,3/8-19 BSP |
Overall Diameter | 19.8 mm |
Overall Diameter | 0.780 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue