Quantity | Unit price |
---|---|
1 - 69 | $12.7278 |
70 - 139 | $6.3639 |
140 - 699 | $2.5426 |
700 - 6999 | $1.1327 |
7000 - 13999 | $1.0763 |
14000 - 20999 | $1.0185 |
21000 + | $0.9623 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | M45 X 2.0 |
Overall Diameter | 56.6 mm |
Overall Diameter | 2.228 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue