Quantity | Unit price |
---|---|
1 - 149 | $5.5875 |
150 - 299 | $2.8015 |
300 - 1499 | $1.1191 |
1500 - 14999 | $0.4964 |
15000 - 29999 | $0.472 |
30000 - 44999 | $0.4477 |
45000 + | $0.4217 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | M30 X 2.0 |
Overall Diameter | 34.5 mm |
Overall Diameter | 1.358 in |
Overall Height | 14.6 mm |
Overall Height | 0.575 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue