Quantity | Unit price |
---|---|
1 - 299 | $3.4103 |
300 - 599 | $1.7052 |
600 - 2999 | $0.6838 |
3000 - 29999 | $0.303 |
30000 - 59999 | $0.2878 |
60000 - 89999 | $0.2741 |
90000 + | $0.2574 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | M16 x 1.5 |
Overall Diameter | 23.6 mm |
Overall Diameter | 0.929 in |
Overall Height | 12.5 mm |
Overall Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue