Quantity | Unit price |
---|---|
1 - 199 | $4.0497 |
200 - 399 | $2.025 |
400 - 1999 | $0.8115 |
2000 - 19999 | $0.3609 |
20000 - 39999 | $0.3411 |
40000 - 59999 | $0.3243 |
60000 + | $0.3076 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 1-1/16-12 |
Overall Diameter | 33.9 mm |
Overall Diameter | 1.335 in |
Overall Height | 9 mm |
Overall Height | 0.354 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue