Quantity | Unit price |
---|---|
1 - 249 | $3.3799 |
250 - 499 | $1.69 |
500 - 2499 | $0.6761 |
2500 - 24999 | $0.30 |
25000 - 49999 | $0.2847 |
50000 - 74999 | $0.271 |
75000 + | $0.2544 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 7/8-14 |
Overall Diameter | 29.8 mm |
Overall Diameter | 1.173 in |
Overall Height | 9.2 mm |
Overall Height | 0.362 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue