Quantity | Unit price |
---|---|
1 - 499 | $2.1162 |
500 - 999 | $1.0597 |
1000 - 4999 | $0.4232 |
5000 - 49999 | $0.1889 |
50000 - 99999 | $0.1782 |
100000 - 149999 | $0.1691 |
150000 + | $0.1599 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 1/2-20 |
Overall Diameter | 20.6 mm |
Overall Diameter | 0.811 in |
Overall Height | 9.1 mm |
Overall Height | 0.358 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue