Quantity | Unit price |
---|---|
1 - 49 | $15.6669 |
50 - 99 | $7.8336 |
100 - 499 | $3.1335 |
500 - 4999 | $1.3918 |
5000 - 9999 | $1.3235 |
10000 - 14999 | $1.2534 |
15000 + | $1.1851 |
Color | Natural |
---|---|
Full Material | Glass-Filled Nylon |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | NPT |
Compatible Thread Sizes (All) | 1-1/2-11-1/2 |
Thread Length | 15.9 mm |
Thread Length | 0.625 in |
Overall Diameter | 28.5 mm |
Overall Diameter | 1.124 in |
Overall Height | 22.2 mm |
Overall Height | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue