Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Natural |
---|---|
Full Material | Nylon 6/6 |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | 3/8 |
Thread Length | 9.1 mm |
Thread Length | 0.358 in |
Overall Diameter | 3.8 mm |
Overall Diameter | 0.150 in |
Overall Height | 14 mm |
Overall Height | 0.550 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue