Quantity | Unit price |
---|---|
1 - 199 | $3.7542 |
200 - 399 | $1.8923 |
400 - 1999 | $0.7524 |
2000 - 19999 | $0.3346 |
20000 - 39999 | $0.318 |
40000 - 59999 | $0.2997 |
60000 + | $0.2846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M24 x 1.5 |
Thread Length | 13.7 mm |
Thread Length | 0.539 in |
Overall Diameter | 31.2 mm |
Overall Diameter | 1.228 in |
Overall Height | 18.4 mm |
Overall Height | 0.724 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue