Quantity | Unit price |
---|---|
1 - 24 | $2.5486 |
25 - 49 | $1.2728 |
50 - 249 | $0.5098 |
250 - 2499 | $0.2262 |
2500 - 4999 | $0.2157 |
5000 - 7499 | $0.2036 |
7500 + | $0.193 |
Overall Diameter | 34.3 mm |
---|---|
Overall Diameter | 1.350 in |
Color | Red |
Compatible Thread Sizes (All) | 7/8-14,M22,M24 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 30.9 mm |
Overall Height | 1.216 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue