Quantity | Unit price |
---|---|
1 - 299 | $2.6543 |
300 - 599 | $1.3226 |
600 - 2999 | $0.5294 |
3000 - 29999 | $0.2353 |
30000 - 59999 | $0.2248 |
60000 - 89999 | $0.2112 |
90000 + | $0.2007 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 34.3 mm |
---|---|
Overall Diameter | 1.350 in |
Color | Red |
Compatible Thread Sizes (All) | 7/8-14,M22,M24 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 60.9 mm |
Overall Height | 2.397 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue