Quantity | Unit price |
---|---|
1 - 149 | $4.8745 |
150 - 299 | $2.4374 |
300 - 1499 | $0.975 |
1500 - 14999 | $0.4331 |
15000 - 29999 | $0.4119 |
30000 - 44999 | $0.3906 |
45000 + | $0.3679 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 1-11 |
Overall Diameter | 39.8 mm |
Overall Diameter | 1.567 in |
Overall Height | 21 mm |
Overall Height | 0.827 in |
Thread Length | 10.8 mm |
Thread Length | 0.425 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue