Quantity | Unit price |
---|---|
1 - 299 | $2.8764 |
300 - 599 | $1.4397 |
600 - 2999 | $0.5752 |
3000 - 29999 | $0.2559 |
30000 - 59999 | $0.2439 |
60000 - 89999 | $0.2301 |
90000 + | $0.2165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 1/2-14 |
Overall Diameter | 28 mm |
Overall Diameter | 1.102 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Thread Length | 10.3 mm |
Thread Length | 0.406 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue