Quantity | Unit price |
---|---|
1 - 499 | $1.6048 |
500 - 999 | $0.8009 |
1000 - 4999 | $0.3209 |
5000 - 49999 | $0.1423 |
50000 - 99999 | $0.1354 |
100000 - 149999 | $0.1283 |
150000 + | $0.1212 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 1/4-19 |
Overall Diameter | 18.8 mm |
Overall Diameter | 0.740 in |
Overall Height | 16.5 mm |
Overall Height | 0.650 in |
Thread Length | 6.5 mm |
Thread Length | 0.256 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue