Quantity | Unit price |
---|---|
1 - 499 | $4.3934 |
500 - 999 | $2.2041 |
1000 - 4999 | $0.8788 |
5000 - 49999 | $0.3906 |
50000 - 99999 | $0.3699 |
100000 + | $0.3521 |
Threaded Height | 5.1 mm |
---|---|
Threaded Height | 0.200 in |
Color | Black |
Compatible Thread Sizes (All) | 3/8-28 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue