Quantity | Unit price |
---|---|
1 - 199 | $5.6654 |
200 - 399 | $2.8401 |
400 - 1999 | $1.1347 |
2000 - 19999 | $0.5045 |
20000 - 39999 | $0.4793 |
40000 + | $0.4543 |
Threaded Height | 10.9 mm |
---|---|
Threaded Height | 0.430 in |
Color | Black |
Compatible Thread Sizes (All) | 1-1/4-14 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue