Quantity | Unit price |
---|---|
1 - 424 | $0.6328 |
425 - 849 | $0.3164 |
850 - 4249 | $0.1266 |
4250 - 42499 | $0.0564 |
42500 - 84999 | $0.0535 |
85000 + | $0.0508 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 1/2-26 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 14.3 mm |
Overall Diameter | 0.563 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Pitch/TPI | 26 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue